Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1806 75/1 WR 56C 1.000 (SIDE MT)
Part #:0230-18822
Catalog #:1806 75/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 75:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Maximum Input HP: | 0.446 | Gear Type: | Double-worm |
| Series Code: | 1800 | Product Type: | Right Angle |
| Service Factor: | 1 | Frame Size: | 56C |
| Model Code: | 1806 | Ratio Range: | 75:1 |
| Input Style: | C-Face Quill | Output RPM: | 23.3 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 744 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

