Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1806 100/1 WR 56C 1.000 (SIDE MT)
Part #:0230-18823
Catalog #:1806 100/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.333 | Model Code: | 1806 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Series Code: | 1800 | Gear Type: | Double-worm |
| Service Factor: | 1 | Frame Size: | 56C |
| Ratio: | 100:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 717 in/lbs |
General Specifications
| UPC: | 662798987958 | Weight: | 29.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

