Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1806 150/1 WR 56C 1.000 (SIDE MT)
Part #:0230-18824
Catalog #:1806 150/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 56C |
| Maximum Input HP: | 0.251 | Series Code: | 1800 |
| Model Code: | 1806 | Gear Type: | Double-worm |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Ratio: | 150:1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 775 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

