Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2104 3600/1 WR 56C DOUBLE OUTPUT
Part #:0230-19740
Catalog #:2104 3600/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.04 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | 2100 |
| Ratio: | 3600:1 | Model Code: | 2104 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Output Diameter (in): | 0.875 in | Ratio Range: | 2500:1 + |
| Input Style: | C-Face Quill | Output RPM: | 0.49 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1,127 in/lbs |
General Specifications
| Weight: | 36.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

