Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2105 200/1 WR 56C 1.188
Part #:0230-19965
Catalog #:2105 200/1 WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 200:1 |
| Series Code: | 2100 | Maximum Input HP: | 0.3 |
| Gear Type: | Double-worm | Model Code: | 2105 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 8.75 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,211 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 36.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

