Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2105 600/1 WR 56C 1.188
Part #:0230-19970
Catalog #:2105 600/1 WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Model Code: | 2105 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 600:1 |
| Series Code: | 2100 | Service Factor: | 1 |
| Maximum Input HP: | 0.13 | Output RPM: | 2.92 |
| Ratio Range: | 500:1 to 750:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1,238 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 36.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

