Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2105 300/1 WR 56C 1.250
Part #:0230-19987
Catalog #:2105 300/1 WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Product Type: | Right Angle | Ratio: | 300:1 |
| Maximum Input HP: | 0.212 | Series Code: | 2100 |
| Model Code: | 2105 | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,211 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 36.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

