Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 75/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20302
Catalog #:2106 75/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.66 | Frame Size: | 56C |
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Series Code: | 2100 | Output Diameter (in): | 1.000 in |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Ratio: | 75:1 | Model Code: | 2106 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 75:1 | Output RPM: | 23.3 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1,141 in/lbs |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

