Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 100/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20303
Catalog #:2106 100/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Series Code: | 2100 |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Ratio: | 100:1 |
| Maximum Input HP: | 0.53 | Product Line: | PowerCubeX Worm Gear Drive |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 2106 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1,163 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

