Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 150/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20304
Catalog #:2106 150/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 150:1 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | 2106 | Product Type: | Right Angle |
| Maximum Input HP: | 0.37 | Series Code: | 2100 |
| Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 11.7 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1,190 in/lbs |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

