Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 250/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20306
Catalog #:2106 250/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 2106 | Input Diameter (in): | 0.625 in |
| Ratio: | 250:1 | Output Diameter (in): | 1.000 in |
| Frame Size: | 56C | Service Factor: | 1 |
| Maximum Input HP: | 0.238 | Series Code: | 2100 |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 7 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,157 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798988429 | Weight: | 41.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

