Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 300/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20307
Catalog #:2106 300/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 300:1 | Model Code: | 2106 |
| Service Factor: | 1.0 | Output Diameter (in): | 1.000 in |
| Series Code: | 2100 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Maximum Input HP: | 0.212 @ 1750 RPM | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Keyway: | 3/16 x 3/32 |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Mounting Style: | SELECT | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1211 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798988436 | Weight: | 41.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

