Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 400/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20308
Catalog #:2106 400/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Maximum Input HP: | 0.173 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Ratio: | 400:1 | Series Code: | 2100 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Model Code: | 2106 | Output RPM: | 4.38 |
| Ratio Range: | 250:1 to 500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,233 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

