Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 500/1 WR 56C 1.000 (SIDE MT)
Part #:0230-20309
Catalog #:2106 500/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 500:1 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 0.147 |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Model Code: | 2106 | Frame Size: | 56C |
| Series Code: | 2100 | Output RPM: | 3.5 |
| Ratio Range: | 500:1 to 750:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,233 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961825759 | Weight: | 41.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

