Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 200/1 WR 56C 1.188 (SIDE MT)
Part #:0230-20325
Catalog #:2106 200/1 WR 56C 1.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 2100 | Ratio: | 200:1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Model Code: | 2106 | Service Factor: | 1 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Maximum Input HP: | 0.3 | Output RPM: | 8.75 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,211 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

