Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 1200/1 WR 56C 1.188 (SIDE MT)
Part #:0230-20334
Catalog #:2106 1200/1 WR 56C 1.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Model Code: | 2106 | Ratio: | 1200:1 |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Maximum Input HP: | 0.081 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Series Code: | 2100 |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 1.46 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,238 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

