Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2106 1800/1 WR 56C 1.250 (SIDE MT)
Part #:0230-20356
Catalog #:2106 1800/1 WR 56C 1.250 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Frame Size: | 56C |
| Ratio: | 1800:1 | Output Diameter (in): | 1.250 in |
| Model Code: | 2106 | Series Code: | 2100 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 0.063 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 0.97 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1,238 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 41.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

