Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2404 400/1 WR 56C SINGLE OUTPUT
Part #:0230-22048
Catalog #:2404 400/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Maximum Input HP: | 0.28 |
| Model Code: | 2404 | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 2400 | Gear Type: | Double-worm |
| Output Diameter (in): | 1.125 in | Ratio: | 400:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 4.38 |
| Center Distance (in): | 2.38 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1,964 in/lbs |
General Specifications
| Weight: | 52.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

