Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2405 150/1 WR 56C 1.438
Part #:0230-22304
Catalog #:2405 150/1 WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2400 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Maximum Input HP: | 0.6 | Model Code: | 2405 |
| Ratio: | 150:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1,901 in/lbs |
General Specifications
| UPC: | 662961820709 | Weight: | 43.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

