Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2406 400/1 WR 56C 1.000 (SIDE MT)
Part #:0230-22588
Catalog #:2406 400/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 400:1 | Service Factor: | 1 |
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Gear Type: | Double-worm |
| Model Code: | 2406 | Series Code: | 2400 |
| Maximum Input HP: | 0.28 | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 4.38 |
| Center Distance (in): | 2.38 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1,964 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 52.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

