Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2601 3600/1 WR SINGLE OUTPUT
Part #:0230-24040
Catalog #:2601 3600/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3600:1 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Model Code: | 2601 | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 2600 | Maximum Input HP: | 0.072 |
| Output RPM: | 0.49 | Input Style: | Shaft |
| Ratio Range: | 2500:1 + | Center Distance (in): | 2.63 |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2,261 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

