Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2602 400/1 WR 1.000
Part #:0230-24048
Catalog #:2602 400/1 WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 400:1 | Product Type: | Right Angle |
| Model Code: | 2602 | Input Diameter (in): | 0.5 in |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Output Diameter (in): | 1.000 in | Series Code: | 2600 |
| Maximum Input HP: | 0.36 | Service Factor: | 1 |
| Output RPM: | 4.38 | Input Style: | Shaft |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 2.63 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2,604 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

