Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2603 75/1 WR 1.000 (SIDE MT)
Part #:0230-24142
Catalog #:2603 75/1 WR 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Model Code: | 2603 |
| Series Code: | 2600 | Gear Type: | Double-worm |
| Input Diameter (in): | 0.5 in | Maximum Input HP: | 1.28 |
| Ratio: | 75:1 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Input Style: | Shaft | Output RPM: | 23.3 |
| Ratio Range: | 75:1 | Center Distance (in): | 2.63 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2,273 in/lbs |
General Specifications
| Weight: | 53.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

