Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2603 600/1 WR 1.000 (SIDE MT)
Part #:0230-24150
Catalog #:2603 600/1 WR 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 2603 | Maximum Input HP: | 0.25 |
| Gear Type: | Double-worm | Ratio: | 600:1 |
| Service Factor: | 1 | Series Code: | 2600 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Output RPM: | 2.92 | Ratio Range: | 500:1 to 750:1 |
| Input Style: | Shaft | Center Distance (in): | 2.63 |
| Output Torque Rating (in-lb): | 2,485 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961771773 | Weight: | 53.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

