Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2604 1000/1 WR 56C DOUBLE OUTPUT
Part #:0230-24293
Catalog #:2604 1000/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | 2604 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 1000:1 |
| Series Code: | 2600 | Gear Type: | Double-worm |
| Frame Size: | 56C | Maximum Input HP: | 0.184 @ 1750 RPM |
| Input Diameter (in): | 0.625 in | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.75 | Overhung Load: | 1,150 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2604 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

