Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2604 100/1 WR 56C SINGLE OUTPUT
Part #:0230-24303
Catalog #:2604 100/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 1.09 @ 1750 RPM |
| Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Series Code: | 2600 |
| Model Code: | 2604 | Ratio: | 100:1 |
| Gear Type: | Double-worm | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,150 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Center Distance (in): | 2.63 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2428 in/lbs |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

