Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2604 1000/1 WR 56C SINGLE OUTPUT
Part #:0230-24313
Catalog #:2604 1000/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Maximum Input HP: | 0.184 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Model Code: | 2604 |
| Ratio: | 1000:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 2600 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Output RPM: | 1.75 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2,604 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798988801 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

