Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 100/1 WR 56C 1.000
Part #:0230-24463
Catalog #:2605 100/1 WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2600 | Maximum Input HP: | 1.09 |
| Input Diameter (in): | 0.625 in | Model Code: | 2605 |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 100:1 | Output Diameter (in): | 1.000 in |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2,428 in/lbs |
General Specifications
| UPC: | 662961024800 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

