Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 300/1 WR 56C 1.000
Part #:0230-24467
Catalog #:2605 300/1 WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 2605 | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 2600 | Maximum Input HP: | 0.41 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Ratio: | 300:1 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,429 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798988863 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

