Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 50/1 WR 56C 1.250
Part #:0230-24501
Catalog #:2605 50/1 WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Service Factor: | 1.0 |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Maximum Input HP: | 1.38 @ 1750 RPM | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 2605 |
| Ratio: | 50:1 | Series Code: | 2600 |
| Input Diameter (in): | 0.625 in | Output RPM: | 35 |
| Input Style: | C-Face Quill | Mounting Style: | SELECT |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 50:1 |
| Center Distance (in): | 2.63 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1681 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

