Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 150/1 WR 56C 1.250
Part #:0230-24504
Catalog #:2605 150/1 WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 2605 |
| Service Factor: | 1 | Frame Size: | 56C |
| Ratio: | 150:1 | Maximum Input HP: | 0.72 |
| Series Code: | 2600 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Gear Type: | Double-worm | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 11.7 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,381 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

