Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 300/1 WR 56C 1.250
Part #:0230-24507
Catalog #:2605 300/1 WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.41 | Product Type: | Right Angle |
| Series Code: | 2600 | Gear Type: | Double-worm |
| Service Factor: | 1 | Ratio: | 300:1 |
| Input Diameter (in): | 0.625 in | Model Code: | 2605 |
| Output Diameter (in): | 1.250 in | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 56C | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 5.83 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,429 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

