Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 1800/1 WR 56C 1.250
Part #:0230-24516
Catalog #:2605 1800/1 WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.117 | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Service Factor: | 1 |
| Model Code: | 2605 | Gear Type: | Double-worm |
| Output Diameter (in): | 1.250 in | Series Code: | 2600 |
| Ratio: | 1800:1 | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 0.97 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,485 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961041722 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

