Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 500/1 WR 56C 1.438
Part #:0230-24529
Catalog #:2605 500/1 WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2600 | Gear Type: | Double-worm |
| Service Factor: | 1 | Maximum Input HP: | 0.3 |
| Output Diameter (in): | 1.438 in | Frame Size: | 56C |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 500:1 |
| Product Type: | Right Angle | Model Code: | 2605 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 3.5 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2,604 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

