Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 1500/1 WR 56C 1.438
Part #:0230-24535
Catalog #:2605 1500/1 WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2600 | Ratio: | 1500:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 56C |
| Maximum Input HP: | 0.129 @ 1750 RPM | Service Factor: | 1.0 |
| Model Code: | 2605 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Output RPM: | 1.17 |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 2.63 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2485 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961012630 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

