Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 400/1 WR 56C 1.000 (SIDE MT)
Part #:0230-24768
Catalog #:2606 400/1 WR 56C 1.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 400:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 1.000 in | Model Code: | 2606 |
| Series Code: | 2600 | Product Type: | Right Angle |
| Maximum Input HP: | 0.36 | Gear Type: | Double-worm |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Output RPM: | 4.38 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,604 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961766236 | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

