Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 100/1 WR 56C 1.188 (SIDE MT)
Part #:0230-24783
Catalog #:2606 100/1 WR 56C 1.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2600 | Model Code: | 2606 |
| Output Diameter (in): | 1.188 in | Gear Type: | Double-worm |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 1.09 @ 1750 RPM | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 100:1 |
| Service Factor: | 1.0 | Mounting Style: | SELECT |
| Keyway: | 3/16 x 3/32 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2428 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 54.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

