Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 150/1 WR 56C 1.188 (SIDE MT)
Part #:0230-24784
Catalog #:2606 150/1 WR 56C 1.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 150:1 | Gear Type: | Double-worm |
| Series Code: | 2600 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 0.72 |
| Service Factor: | 1 | Frame Size: | 56C |
| Model Code: | 2606 | Output RPM: | 11.7 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2,381 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 54.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

