Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 500/1 WR 56C 1.250 (SIDE MT)
Part #:0230-24809
Catalog #:2606 500/1 WR 56C 1.250 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2600 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.625 in |
| Model Code: | 2606 | Frame Size: | 56C |
| Gear Type: | Double-worm | Ratio: | 500:1 |
| Maximum Input HP: | 0.3 | Product Line: | PowerCubeX Worm Gear Drive |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 3.5 | Ratio Range: | 500:1 to 750:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2,604 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798989198 | Weight: | 54.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

