Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 150/1 WR 56C 1.438 (SIDE MT)
Part #:0230-24824
Catalog #:2606 150/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 2606 | Series Code: | 2600 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Maximum Input HP: | 0.72 | Frame Size: | 56C |
| Gear Type: | Double-worm | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 150:1 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.7 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2,381 in/lbs |
General Specifications
| UPC: | 662961025425 | Weight: | 54.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

