Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 300/1 WR 56C 1.438 (SIDE MT)
Part #:0230-24827
Catalog #:2606 300/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | 2606 |
| Frame Size: | 56C | Series Code: | 2600 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Service Factor: | 1.0 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 300:1 | Maximum Input HP: | 0.41 @ 1750 RPM |
| Input Diameter (in): | 0.625 in | Keyway: | 3/16 x 3/32 |
| Mounting Style: | SELECT | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 5.83 |
| Center Distance (in): | 2.63 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2429 in/lbs |
General Specifications
| UPC: | 662798989242 | Weight: | 54.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

