Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 400/1 WR 56C 1.438 (SIDE MT)
Part #:0230-24828
Catalog #:2606 400/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 400:1 |
| Maximum Input HP: | 0.36 | Model Code: | 2606 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Output Diameter (in): | 1.438 in | Series Code: | 2600 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 4.38 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2,604 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961771117 | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

