Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2606 900/1 WR 56C 1.438 (SIDE MT)
Part #:0230-24832
Catalog #:2606 900/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Series Code: | 2600 |
| Product Type: | Right Angle | Ratio: | 900:1 |
| Frame Size: | 56C | Maximum Input HP: | 0.185 |
| Model Code: | 2606 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 750:1 to 1000:1 |
| Input Style: | C-Face Quill | Output RPM: | 1.94 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2,485 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 54.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

