Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3004 1800/1 WR 56C SINGLE OUTPUT
Part #:0230-26556
Catalog #:3004 1800/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Ratio: | 1800:1 |
| Maximum Input HP: | 0.192 | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Series Code: | 3000 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.250 in |
| Model Code: | 3004 | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 0.97 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4,313 in/lbs |
General Specifications
| Weight: | 81.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

