Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3201 1000/1 WR SINGLE OUTPUT
Part #:0230-30133
Catalog #:3201 1000/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 3200 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 3201 | Gear Type: | Double-worm |
| Maximum Input HP: | 0.31 | Ratio: | 1000:1 |
| Input Style: | Shaft | Output RPM: | 1.75 |
| Ratio Range: | 1000:1 to 2500:1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 4,898 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

