Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3202 150/1 WR 1.938
Part #:0230-30164
Catalog #:3202 150/1 WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 3202 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Double-worm | Maximum Input HP: | 1.39 |
| Series Code: | 3200 | Output Diameter (in): | 1.938 in |
| Ratio: | 150:1 | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4,654 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 89.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

