Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3202 300/1 WR 1.938
Part #:0230-30167
Catalog #:3202 300/1 WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Double-worm |
| Series Code: | 3200 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Maximum Input HP: | 0.79 |
| Ratio: | 300:1 | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 3202 |
| Input Style: | Shaft | Output RPM: | 5.83 |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 4,794 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 89.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

