Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3202 100/1 WR 2.188
Part #:0230-30203
Catalog #:3202 100/1 WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3200 | Service Factor: | 1 |
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Maximum Input HP: | 1.96 | Model Code: | 3202 |
| Gear Type: | Double-worm | Output Diameter (in): | 2.188 in |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4,472 in/lbs |
General Specifications
| Weight: | 89.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

