Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 400/1 WR 56C DOUBLE OUTPUT
Part #:0230-30348
Catalog #:3204 400/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.375 in |
| Maximum Input HP: | 0.63 @ 1750 RPM | Ratio: | 400:1 |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Product Type: | Right Angle | Series Code: | 3200 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Model Code: | 3204 | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Output RPM: | 4.38 |
| Mounting Style: | SELECT | Ratio Range: | 250:1 to 500:1 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.25 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 4898 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

