Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 500/1 WR 56C DOUBLE OUTPUT
Part #:0230-30349
Catalog #:3204 500/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3200 | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 3204 | Output Diameter (in): | 1.375 in |
| Frame Size: | 56C | Gear Type: | Double-worm |
| Ratio: | 500:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 0.53 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 3.5 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4,898 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

